SBOSAA8C December 2022 – August 2024 TLV2365 , TLV365
PRODUCTION DATA
The TLVx365 product family features true rail-to-rail input operation, with supply voltages as low as ±1.1 V (2.2 V). A unique zero-crossover input topology eliminates the input offset transition region typical of many rail-to-rail, complementary stage operational amplifiers. As shown in Figure 7-1, this topology also allows the TLVx365 to provide excellent common-mode performance over the entire input range, which extends 100 mV beyond both power-supply rails. When driving ADCs, the highly linear VCM range of the TLVx365 makes sure that the system linearity performance is not compromised. For a simplified schematic illustrating the rail-to-rail input circuitry, see Section 7.2.
Figure 7-1 TLVx365 Linear Offset Over the Entire Common-Mode Range