SBOSAD5D December 2022 – November 2024 INA351
PRODUCTION DATA
For this application, the design requirements are as provided in Table 8-1.
| DESCRIPTION | VALUE |
|---|---|
| Single supply voltage | VS = 5.5 V |
| Excitation voltage | VEXT = 5.0 V |
| Occlusion pressure range | P = 1 psi to 12 psi, increments of P = 0.5 psi |
| Occlusion pressure sensitivity | S = 2 ±0.5 (25%) mV/V/psi |
| Occlusion pressure impedance (R) | R = 4.99 kΩ ±50 Ω (0.1%) |
| Total pressure sampling rate | Sr = 20 Hz |
| Full-scale range of ADC | VADC(fs) = VOUT = 3.0 V |