SBOSAE3 January 2026 INA790A-Q1 , INA790B-Q1
PRODUCTION DATA
| TERM | SYMBOL | EQUATION | MAX VALUE |
|---|---|---|---|
| Initial input offset with Temp drift | IOS_T | 40mA | |
| Added input offset because of common-mode voltage | IOS_CM | 0µA | |
| Added input offset because of reference voltage | IOS_REF | 0µA | |
| Total input offset Current | IOS_Total | 40mA | |
| Error from input offset | ErrorIOS | 0.16% | |
| Gain error with Gain drift | ErrorG | 0.35% | |
| Error due to Gain Nonlinearity | ErrorLin | 0.0937% | |
| Total error | — | 0.47% |