SBOSAE3 January 2026 INA790A-Q1 , INA790B-Q1
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| ALERT | 14 | Digital Out | Open-drain temperature alert |
| FB | 12 | Analog Input | Gain adjustment feedback; connect to resistor divider to adjust device gain |
| GND | 5 | Analog | Ground |
| IN– | 9 | Analog Input | Kelvin connection to internal shunt on load side and negative amplifier input |
| IN+ | 1 | Analog Input | Kelvin connection to internal shunt on supply side and positive amplifier input |
| IS– | 8 | Analog Input | Connect to load |
| IS+ | 15 | Analog Input | Connect to supply |
| NC | 2 | – | Connect to IN+ (Pin 1) |
| NC | 4, 6, 7 | – | Connect to ground or leave unconnected |
| NC | 10 | – | Connect to IN– (Pin 9) |
| OUT | 11 | Analog Output | Output voltage |
| REF | 13 | Analog Input | Reference voltage, 0V to VS |
| VS | 3 | Analog | Power supply, 2.7V to 5.5V |