SBOSAF5B April 2024 – June 2025 TMCS1126-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety input current (side 1)(1) | TJ = 165°C, TA = 25°C, see Thermal Derating Curve, Side 1. | 80 | ARMS | ||
| IS | Safety input, output, or supply current (side 2)(1) | VI = 5V, TJ = 165°C, TA = 25°C, see Thermal Derating Curve, Side 2. | 1.35 | |||
| PS | Safety input, output, or total power(1) | TJ = 165°C, TA = 25°C, see Thermal Derating Curve, Both Sides. | 6.8 | W | ||
| TS | Safety temperature(1) | 165 | ℃ | |||