SBOSAI0B December   2023  – September 2024 OPA310-Q1

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information for Single Channel
    5. 5.5 Thermal Information for Dual Channel
    6. 5.6 Thermal Information for Quad Channel
    7. 5.7 Electrical Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Operating Voltage
      2. 6.3.2 Rail-to-Rail Input
      3. 6.3.3 Rail-to-Rail Output
      4. 6.3.4 Capacitive Load and Stability
      5. 6.3.5 Overload Recovery
      6. 6.3.6 EMI Rejection
      7. 6.3.7 ESD and Electrical Overstress
      8. 6.3.8 Input ESD Protection
      9. 6.3.9 Shutdown Function
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 OPAx310-Q1 Low-Side, Current Sensing Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4.     Trademarks
    5. 8.4 Electrostatic Discharge Caution
    6. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The OPAx310-Q1 family of op amps includes single (OPA310-Q1), dual (OPA2310-Q1), and quad-channel (OPA4310-Q1), low-voltage (1.5V to 5.5V), high output current operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. The OPA310S-Q1 variant also features a very fast shutdown response and has a typical enable time of 0.9µs that allows for power savings when the application involves duty cycling the amplifier signal chain. OPAx310-Q1 family has a robust ESD performance with fail safe input ESD structure where there are no diodes connected from inputs to the positive power supply rail.

OPAx310-Q1 is offered in power pad, standard, small size package variants and has an internal current limit protection, thermal shutdown protection that enables additional robustness when operating with high output current. OPAx310-Q1 can swing very close to the rails and has a short-circuit current of 75mA minimum across temperature at 5.5V power supply. Additional output current capability can be achieved by carefully connecting multiple op amps in parallel. OPAx310-Q1 devices are an excellent choice for LED driver and other high current applications and can also be used as a reference buffer, guard amplifier, or as a discrete LDO.

The robust design of the OPAx310-Q1 family simplifies circuit design. These op amps feature an integrated RFI and EMI rejection filter with no-phase reversal in input overdrive conditions. These devices also deliver excellent AC performance with a gain bandwidth of 3MHz and can drive up to 250pF of capacitor load with no sustained oscillations, enabling designers to achieve both improved performance and a lower-power consumption.

Device Information
PART NUMBER CHANNEL COUNT PACKAGE(1) PACKAGE SIZE(4)
OPA310-Q1 Single DBV (SOT-23, 5) 2.9mm × 2.8mm
DCK (SC70, 5) 2mm × 2.1mm
OPA310S-Q1 Single, Shutdown DBV (SOT-23, 6) 2.9mm × 2.8mm
DCK (SC70, 6) 2mm × 2.1mm
OPA2310-Q1(2) Dual D (SOIC, 8)(3) 4.9mm × 6mm
DGK (VSSOP, 8)(3) 3mm × 4.9mm
OPA4310-Q1(2) Quad D (SOIC, 14)(3) 8.65mm × 6mm
PW (TSSOP, 14)(3) 5mm × 6.4mm
For more information, Section 10.
Part number is for preview only.
Package is for preview only.
The package size (length × width) is a nominal value and includes pins, where applicable.
OPA310-Q1 LED /
          EML Biasing With Current Sense LED / EML Biasing With Current Sense