SBOSAK1A May 2025 – September 2025 INA299
PRODUCTION DATA
The INA299 maximum gain error is ±0.25% at room temperature, with a maximum drift of ±10ppm/°C over the full temperature range of –40°C to +125°C. The INA299 is available in multiple gain options of 20V/V, 50V/V, and 100V/V which the system designer must select based on the desired signal-to-noise ratio and other system requirements, such as the dynamic current range and full-scale output voltage target.