SBOSAL2 September   1999  – January 2025 LMC7101

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics for VS = ±1.35V or 2.7V
    6. 5.6  Electrical Characteristics for VS = ±1.5V or 3V
    7. 5.7  Electrical Characteristics for VS = ±2.5V or 5V
    8. 5.8  Electrical Characteristics for VS = ±7.5V or 15V
    9. 5.9  Typical Characteristics for VS = 2.7V
    10. 5.10 Typical Characteristics for VS = 3V
    11. 5.11 Typical Characteristics for VS = 5V
    12. 5.12 Typical Characteristics for VS = 15V
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Benefits of the LMC7101 Tiny Amplifier
        1. 6.3.1.1 Size
        2. 6.3.1.2 Height
        3. 6.3.1.3 Signal Integrity
        4. 6.3.1.4 Simplified Board Layout
        5. 6.3.1.5 Low THD
        6. 6.3.1.6 Low Supply Current
        7. 6.3.1.7 Wide Voltage Range
    4. 6.4 Device Functional Modes
      1. 6.4.1 Input Common Mode
        1. 6.4.1.1 Input Common-Mode Voltage Range
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Rail-to-Rail Output
      2. 7.1.2 Capacitive Load Tolerance
      3. 7.1.3 Compensating for Input Capacitance When Using Large Value Feedback Resistors
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
Difference Input voltage ±Supply voltage V
Voltage at input and output pins (V–) – 0.3 (V+) + 0.3 V
VS Supply voltage, VS = (V+) – (V–) 16 V
Current at input pin –5 5 mA
Current at output pin(3) –35 35 mA
Current at power supply pin 35 mA
Lead temperature (soldering, 10s) 260 °C
TJ Junction temperature(4) 150 °C
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
If Military/Aerospace specified devices are required, contact the TI Sales Office or Distributors for availability and specifications.
Applies to both single-supply and split-supply operation. Continuous short operation at elevated ambient temperature can result in exceeding the maximum allowed junction temperature at 150°C
The maximum power dissipation is a function of TJ(MAX), RθJA and TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) – TA) / RθJA. All numbers apply for packages soldered directly into a PC board.