SBOSAL5 June 2025 INA2227
PRODUCTION DATA
The INA2227 is a dual channel digital current-sense amplifier with an I2C- and SMBus-compatible interface. The device reports current, voltage, power, and energy for each of the channels and features programmable out-of-range limits to issue alerts when selected parameters are outside the normal range of operation. The integrated analog-to-digital converter (ADC) can be set to different averaging modes and configured for continuous-versus-triggered operation. Device Registers provides detailed register information for the INA2227.