SBOSAL9 January 2026 INA750A-Q1 , INA750B-Q1
PRODUCTION DATA
For this application, the INA750x-Q1 measures current flowing through the speaker from the CLASS-D amplifier. The integrated shunt of 800µΩ with an inductance of only 2.5nH is an excellent choice for current sensing in speaker applications where low inductance is required. The low-inductive shunt enables accurate current sensing across frequencies over the audio range of 20Hz to 20kHz.
The INA750x-Q1 is setup to support bidirectional currents with the reference set to mid-supply as shown in Section 6.4.1.4. When the power supply to the INA750x-Q1 is set at 3.3V and there is no current flowing in the speaker, the output of INA750x-Q1 is at 1.65V. When operating with a gain of 80mV/A with peak-to-peak current of ±15A, the output of the INA750x-Q1 swings from 0.45V to 2.85V. In this application the output can be directly connected to an ADC input that has a full scale range of 3.3V. The INA750x-Q1 can measure the impedance of the speaker and accurately measure the resonance frequency and peak impedance at resonance frequency. The INA750x-Q1 can accurately track changes in the impedance in real-time.