SBOU243A September 2020 – December 2020 INA2290
Table 6-1 provides the parts list for the INA2290EVM.
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
C1_1, C1_2, C1_3, C1_4, C1_5 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1E104K080AA | TDK |
H1_1, H1_2, H1_3, H1_4, H1_5, H2_1, H2_2, H2_3, H2_4, H2_5, H3_1, H3_2, H3_3, H3_4, H3_5, H4_1, H4_2, H4_3, H4_4, H4_5 | 20 | Bumpon, Cylindrical, 0.312 X 0.200, Black | Black Bumpon | SJ61A1 | 3M | |
J1_1, J1_2, J1_3, J1_4, J1_5, J2_1, J2_2, J2_3, J2_4, J2_5 | 10 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
R2_1, R2_2, R2_3, R2_4, R2_5, R3_1, R3_2, R3_3, R3_4, R3_5, R4_1, R4_2, R4_3, R4_4, R4_5, R6_1, R6_2, R6_3, R6_4, R6_5, R7_1, R7_2, R7_3, R7_4, R7_5, R8_1, R8_2, R8_3, R8_4, R8_5 | 30 | 0 | RES, 0, 5%, 0.125 W, 0603 | 0603 | MCT06030Z0000ZP500 | Vishay/Beyschlag |
TP1_1, TP1_2, TP1_3, TP1_4, TP1_5, TP2_1, TP2_2, TP2_3, TP2_4, TP2_5, TP3_1, TP3_2, TP3_3, TP3_4, TP3_5, TP4_1, TP4_2, TP4_3, TP4_4, TP4_5, TP22_1, TP22_2, TP22_3, TP22_4, TP22_5, TP23_1, TP23_2, TP23_3, TP23_4, TP23_5 | 30 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
U1_1 | 1 | 120V, 2-CH, High Bandwidth, High Side, Unidirectional Current Sense Amplifier | MSOP8 | INA2290A1DGK | Texas Instruments | |
U1_2 | 1 | 120V, 2-CH, High Bandwidth, High Side, Unidirectional Current Sense Amplifier | MSOP8 | INA2290A2DGK | Texas Instruments | |
U1_3 | 1 | 120V, 2-CH, High Bandwidth, High Side, Unidirectional Current Sense Amplifier | MSOP8 | INA2290A3DGK | Texas Instruments | |
U1_4 | 1 | 120V, 2-CH, High Bandwidth, High Side, Unidirectional Current Sense Amplifier | MSOP8 | INA2290A4DGK | Texas Instruments | |
U1_5 | 1 | 120V, 2-CH, High Bandwidth, High Side, Unidirectional Current Sense Amplifier | MSOP8 | INA2290A5DGK | Texas Instruments | |
C2_1, C2_2, C2_3, C2_4, C2_5, C4_1, C4_2, C4_3, C4_4, C4_5 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1E104K080AA | TDK |
C3_1, C3_2, C3_3, C3_4, C3_5, C5_1, C5_2, C5_3, C5_4, C5_5 | 0 | 100pF | CAP, CERM, 100 pF, 50 V,+/- 10%, X7R, 0603 | 0603 | CL10B101KB8NNNC | Samsung Electro-Mechanics |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
R1_1, R1_2, R1_3, R1_4, R1_5, R5_1, R5_2, R5_3, R5_4, R5_5 | 0 | 0.01 | RES, 0.01, 1%, 3 W, 2512 | 2512 | CRA2512-FZ-R010ELF | Bourns |