SBOU248 December   2020 TMCS1107 , TMCS1107-Q1

 

  1.   Trademarks
  2. 1General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  3. 2Overview
    1. 2.1 Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  4. 3Hardware
    1. 3.1 Features
    2. 3.2 Circuitry
      1. 3.2.1 Bypass Capacitors
      2. 3.2.2 Output Filter
      3. 3.2.3 Measurement Connector
      4. 3.2.4 Load Connectors
      5. 3.2.5 Ground Test Points
      6. 3.2.6 TMCS1107 Isolated Current-Sense Amplifier
      7. 3.2.7 Temperature Sensor
  5. 4Operation
    1. 4.1 Measurements
    2. 4.2 Advanced Measurement Tips
  6. 5Schematics, PCB Layout, and Bill of Materials
    1. 5.1 Schematics
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials

Output Filter

C3xy and R1xy are footprints for the optional output filter. Default values are 10 pF and 0 Ω, but no capacitors are installed. TP2xy is the test point for the TMCS1107 output.