SBOU251 October 2020 INA280
PRODUCTION DATA
Table 6-1 provides the parts list for the INA280EVM.
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1_A1, C1_A2, C1_A3, C1_A4, C1_A5 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1E104K080AA | TDK |
| H1_A1, H1_A2, H1_A3, H1_A4, H1_A5, H2_A1, H2_A2, H2_A3, H2_A4, H2_A5, H3_A1, H3_A2, H3_A3, H3_A4, H3_A5, H4_A1, H4_A2, H4_A3, H4_A4, H4_A5 | 20 | Bumpon, Cylindrical, 0.312 X 0.200, Black | Black Bumpon | SJ61A1 | 3M | |
| J1_A1, J1_A2, J1_A3, J1_A4, J1_A5 | 5 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
| R2_A1, R2_A2, R2_A3, R2_A4, R2_A5, R3_A1, R3_A2, R3_A3, R3_A4, R3_A5, R4_A1, R4_A2, R4_A3, R4_A4, R4_A5 | 15 | 0 | RES, 0, 5%, 0.125 W, 0603 | 0603 | MCT06030Z0000ZP500 | Vishay/Beyschlag |
| TP1_A1, TP1_A2, TP1_A3, TP1_A4, TP1_A5, TP2_A1, TP2_A2, TP2_A3, TP2_A4, TP2_A5, TP3_A1, TP3_A2, TP3_A3, TP3_A4, TP3_A5, TP4_A1, TP4_A2, TP4_A3, TP4_A4, TP4_A5 | 20 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
| U1_A1 | 1 | INA280A1IDCKR, DCK0005A (SOT-SC70-5) | DCK0005A | INA280A1IDCKR | Texas Instruments | |
| U1_A2 | 1 | INA280A2IDCKR, DCK0005A (SOT-SC70-5) | DCK0005A | INA280A2IDCKR | Texas Instruments | |
| U1_A3 | 1 | INA280A3IDCKR, DCK0005A (SOT-SC70-5) | DCK0005A | INA280A3IDCKR | Texas Instruments | |
| U1_A4 | 1 | INA280A4IDCKR, DCK0005A (SOT-SC70-5) | DCK0005A | INA280A4IDCKR | Texas Instruments | |
| U1_A5 | 1 | INA280A5IDCKR, DCK0005A (SOT-SC70-5) | DCK0005A | INA280A5IDCKR | Texas Instruments | |
| C2_A1, C2_A2, C2_A3, C2_A4, C2_A5 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1E104K080AA | TDK |
| C3_A1, C3_A2, C3_A3, C3_A4, C3_A5 | 0 | 100pF | CAP, CERM, 100 pF, 50 V, +/- 10%, X7R, 0603 | 0603 | CL10B101KB8NNNC | Samsung Electro-Mechanics |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R1_A1, R1_A2, R1_A3, R1_A4, R1_A5 | 0 | 0.01 | RES, 0.01, 1%, 3 W, 2512 | 2512 | CRA2512-FZ-R010ELF | Bourns |