SBOU263 April 2021
The OPA3S2859-EP features control signals to adjust the selected gain paths of each channel (SEL0, SEL1, LTCH_A, and LTCH_B) and power down input to put the device into a low-current mode. The EVM includes the option to use simple jumper configurations to control these signals or SMA connectors for interfacing with test equipment. Each input connections includes a footprint for an optional decoupling capacitor or impedance matching resistor if using a high speed control signal. The jumper configuration simply shorts the respective control line to VCC or VEE to change the pin function. Please refer to the Enhanced Product, Dual-Channel, 900-MHz, 2.5-nV/√Hz, Programmable Gain Transimpedance Amplifier data sheet for exact pin threshold voltages when using an external signal.