SBOU275 April 2022
R2x, R3x, and R5x are factory-installed, 0-Ω resistors, and C3x is a factory-installed input filter capacitor. C2x are not populated by default. Collectively, these pads allow for user-defined filters for the differential input voltage and output voltage. If a filter is desired, remove these resistors and replace them with > 0-Ω SMT resistors and populate the capacitor pads with capacitors corresponding to the desired cutoff frequency. Additional information regarding the use of input filtering, as well as calculation of desired cutoff frequencies is provided in INA190-EP Bidirectional, Low-Power, Zero-Drift, Wide Dynamic Range Precision Current Sense Amp.