SBOU283 June 2022
|
Item Number |
Designator |
Quantity |
Value |
Part Number |
Manufacturer |
Description |
Package Reference |
|---|---|---|---|---|---|---|---|
|
1 |
!PCB1 |
1 |
SENS104 |
Any |
Printed Circuit Board |
||
|
2 |
C1, C3, C10, C11, C23 |
5 |
1uF |
GRM155R70J105MA12D |
MuRata |
CAP, CERM, 1 uF, 6.3 V, +/- 20%, X7R, 0402 |
402 |
|
3 |
C2, C4, C12, C18, C19, C24, C25, C26, C27, C28 |
10 |
0.1uF |
C1005X7R1H104K050BB |
TDK |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0402 |
402 |
|
4 |
C5, C6, C7, C8, C13, C14, C15, C16 |
8 |
220pF |
06035A221FAT2A |
AVX |
CAP, CERM, 220 pF, 50 V, +/- 1%, C0G/NP0, 0603 |
603 |
|
5 |
C9, C17 |
2 |
1000pF |
GRM1885C1H102FA01J |
MuRata |
CAP, CERM, 1000 pF, 50 V, +/- 1%, C0G/NP0, 0603 |
603 |
|
6 |
C20, C21, C22 |
3 |
1uF |
UMK107AB7105KA-T |
Taiyo Yuden |
CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603 |
603 |
|
7 |
D1, D2, D3, D4, D5, D6, D7, D8, D9, D10, D11, D12, D13, D14, D15, D16, D17, D18, D19, D20, D21, D22, D23 |
23 |
Green |
LTST-C190GKT |
Lite-On |
LED, Green, SMD |
1.6x0.8x0.8mm |
|
8 |
FID1 |
1 |
N/A |
N/A |
Fiducial mark. There is nothing to buy or mount. |
N/A |
|
|
9 |
J2 |
1 |
NRPN062PARN-RC |
Sullins Connector Solutions |
HDR12 |
||
|
10 |
LBL1 |
1 |
THT-14-423-10 |
Brady |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
|
|
11 |
M1 |
1 |
G1040003D |
Jinlong Machinery & Electronics |
VIBRATION MOTOR COIN LRA 170HZ |
SOLDER_TAB_MOTOR |
|
|
12 |
Q1 |
1 |
40 V |
MMDT3904-7-F |
Diodes Inc. |
Transistor, Dual NPN, 40 V, 0.2 A, SOT-363 |
SOT-363 |
|
13 |
R1, R10, R11, R24, R25, R26, R27, R28, R30, R31, R32, R33, R34, R35, R36, R37, R38, R39, R40, R43 |
20 |
4.70k |
ERJ-2RKF4701X |
Panasonic |
RES, 4.70 k, 1%, 0.1 W, 0402 |
402 |
|
14 |
R2, R3, R4, R5, R6, R7, R8, R9, R12, R13, R14, R15, R16, R17, R18, R19, R20, R21, R22, R23, R29, R41, R42 |
23 |
390 |
CRCW0402390RJNED |
Vishay-Dale |
RES, 390, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
|
15 |
U1 |
1 |
TMAG5273A2QDBVR |
Texas Instruments |
3-Axis Linear Hall Effect Sensor With I2C Interface SOT23-6 |
SOT23-6 |
|
|
16 |
U2, U4 |
2 |
LDC3114PWR |
Texas Instruments |
4-channel hybrid inductive touch and inductance to digital converter |
TSSOP16 |
|
|
17 |
U3 |
1 |
DRV2605YZF |
Texas Instruments |
Haptic Driver for ERM and LRA with Built-In Library and Smart Loop Architecture, YZF0009ADAD (DSBGA-9) |
YZF0009ADAD |
|
|
18 |
U5, U8, U9 |
3 |
TCA9534ADWR |
Texas Instruments |
I/O Expander 8 I²C 400 kHz 16-SOIC |
SOIC16 |
|
|
19 |
U6 |
1 |
SN74AVCH4T245RSVR |
Texas Instruments |
4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs, RSV0016A (UQFN-16) |
RSV0016A |
|
|
20 |
U7 |
1 |
PCA9543APWR |
Texas Instruments |
Two-Channel I2C-Bus Switch with Interrupt Logic and Reset, 2.3 to 5.5 V, -40 to 85 degC, 14-pin TSSOP (PW), Green (RoHS & no Sb/Br) |
PW0014A |
|
|
21 |
U10 |
1 |
TLV75518PDBVR |
Texas Instruments |
500-mA, Low IQ, Small Size, Low Dropout Regulator, DBV0005A (SOT-23-5) |
DBV0005A |
|
|
22 |
1.8V, 3.3V, GND, SCL, SDA |
0 |
5015 |
Keystone |
Test Point, Miniature, SMT |
Testpoint_Keystone_Miniature |
|
|
23 |
FID2, FID3 |
0 |
N/A |
N/A |
Fiducial mark. There is nothing to buy or mount. |
N/A |
|
|
24 |
J1 |
0 |
TSW-102-07-G-S |
Samtec |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |