SBOU284 april 2023 INA310A , INA310B
The INA310x is an ultra-precise current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4 V to 110 V, independent of supply voltage with an integrated comparator. The high precision current measurement accuracy is achieved through a combination of low offset voltage (20 µV, maximum), small gain error (0.15%, maximum) and a high DC CMRR (160 dB, typical). The INA310x has a high signal bandwidth of 1.3 MHz designed for high voltage DC current measurements and high-speed applications like fast overcurrent protection.
The INA310x incorporates an open-drain comparator and internal reference that provides a 0.6-V threshold. An external resistive divider sets the current trip point. The comparator includes a latching capability that can be made transparent by grounding (or leaving open) the RESET pin.
The INA310x operates from a single 2.7-V to 20-V supply and draws 1.6 mA of supply current. The INA310x is available in five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. These gain options address a wide dynamic range of current-sensing applications.
The INA310x is specified over an operating temperature range of −40°C to +125°C and is offered in a space-saving 8-pin VSSOP package.
| EVM ORDERABLE | PRODUCT | GAIN | MAX GAIN ERROR | MAX OFFSET VOLTAGE |
|---|---|---|---|---|
| INA310AEVM | INA310A1 | 20 V/V | 0.15% | ±20 µV |
| INA310A2 | 50 V/V | |||
| INA310A3 | 100 V/V | |||
| INA310A4 | 200 V/V | |||
| INA310A5 | 500 V/V | |||
| INA310BEVM | INA310B1 | 20 V/V | 0.5% | ±150 µV |
| INA310B2 | 50 V/V | |||
| INA310B3 | 100 V/V | |||
| INA310B4 | 200 V/V | |||
| INA310B5 | 500 V/V |