SBOU286A October   2022  – December 2022 INA350 , INA351

 

  1.   DDF Instrumentation Amplifier Evaluation Module
  2.   Trademarks
  3. 1Overview
    1. 1.1 Features
    2. 1.2 Instrumentation Amplifier Pinout
    3. 1.3 Compatible Devices
  4. 2PCB Layout
  5. 3Schematic
  6. 4EVM Components
    1. 4.1 Power
    2. 4.2 Inputs
      1. 4.2.1 Input Filtering
    3. 4.3 Output
      1. 4.3.1 Output Filtering
    4. 4.4 Reference
    5. 4.5 Other Passives
    6. 4.6 Miscellaneous
  7. 5Quick Start
    1. 5.1 Dual-Supply Configuration
    2. 5.2 Single-Supply Configuration
      1. 5.2.1 Direct-Reference Connection
      2. 5.2.2 Buffered-Reference Voltage Connection
  8. 6Bill of Materials
  9. 7Revision History

Features

This EVM is intended to provide basic functional evaluation of the amplifiers shown in Table 1-1 with the pinout shown in Figure 1-1. The EVM provides the following features:

  • Easy access to nodes with surface-mount test points
  • Reference voltage source flexibility
  • Convenient input and output filtering