SBOU297B April 2024 – September 2024
The orderable AMP-PDK-EVM contains only the main board. The daughtercard options for the different package variants are not included. Ordering the AMP-PDK-EVM main board with at least one daughtercard (Table 1-1) for full functionality is required. Devices must be ordered separately.
The available daughtercards with the package descriptions are listed in Table 1-1, showing each corresponding orderable part number, package family, TI package designator, number of channels, and pin count.
The shutdown and non-shutdown variants of a device are supported (as seen by the pin-count). An example is using the AMP-PDK-SC70-6 with the TLV9001 available in non-shutdown TLV9001IDCKR (SOT-SC70 (DCK) | 5) and in shutdown TLV9001SIDCKR (SOT-SC70 (DCK) | 6).
A device's package designators and pin count can be found on ti.com.
| Orderable Part Number | Package Family | TI Package Designator | No. Of Channels in Device | Pin Count (Non-Shutdown | Shutdown Variant) |
|---|---|---|---|---|
| AMP-PDK-SC70-6 | SOT-SC70 | DCK | 1 | |
| AMP-PDK-SOT23-6 | SOT-23 | DBV | 1 | |
| AMP-PDK-VSSOP-8 | VSSOP | DGK | 2 | 8 |
| AMP-PDK-SOIC-8 | SOIC | D | 2 | |
| AMP-PDK-SOIC-14 | SOIC | D | 4 | 14 |
| AMP-PDK-TSSOP-14 | TSSOP | PW | 4 | 14 |