SBOU308 October 2024
The EVM is intended to provide basic functional evaluation of the device. The layout is not intended to be a model for the target circuit, nor laid out for electromagnetic compatibility (EMC) testing. The EVM consists of two printed-circuit boards (PCBs). The larger PCB is referred to as the EVM, and has the INA219 installed. The smaller PCB is referred to as the SCB Controller, and is used to interface the EVM with the GUI.