SBOU310 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Quick Start Setup
    2. 2.2 EVM Operation
      1. 2.2.1 Current Sensing Operation
        1. 2.2.1.1 Detailed Setup
    3. 2.3 Circuitry
      1. 2.3.1 Current Sensing IC
      2. 2.3.2 Input Signal Path
      3. 2.3.3 Digital Circuitry
    4. 2.4 PAMB Compatibility
  8. 3Software
    1. 3.1 Setup
      1. 3.1.1 Driver Installation
      2. 3.1.2 Firmware
        1. 3.1.2.1 Firmware Debug
      3. 3.1.3 GUI Setup and Connection
        1. 3.1.3.1 Initial Setup
        2. 3.1.3.2 GUI to EVM Connection
    2. 3.2 GUI Operation
      1. 3.2.1 Home Tab
      2. 3.2.2 Configuration Tab
      3. 3.2.3 Registers Tab
      4. 3.2.4 Results Data Tab
    3. 3.3 Direct EVM USB Communication
      1. 3.3.1 Standard USB Read and Write Operations
      2. 3.3.2 Collect Data Through the USB BULK Channel
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation From Texas Instruments

Current Sensing IC

This section describes the INA231 and supporting components.

U1 is the INA231 current-sensing device. C1 and C2 are bypass capacitors that are placed near the sensor to help mitigate power supply noise and provide current quickly to the device when needed. LED D1 with current limiting resistor R4 are used to indicate when the EVM is powered on.

The device pins can be monitored directly through the test points TP1 – TP12. Note that there are two extra test points on GND for convenience.