SBOU311 October 2024
The INA230 is a current-shunt and power monitor with an I2C interface that features 16 programmable addresses. The INA230 monitors both shunt voltage drops and bus supply voltage. Programmable calibration value, conversion times, and averaging, combined with an internal multiplier, enable direct readouts of current in amperes and power in watts.
The INA230 senses current on buses that vary from 0V to 36V, with the device powered from a single 2.7V to 5.5V supply, drawing 330μA (typical) of supply current. The INA230 is specified over the operating temperature range of –40°C to +125°C.
| PRODUCT | DIGITAL PROTOCOL | ADC RESOLUTION | MAX GAIN ERROR | MAX OFFSET VOLTAGE |
|---|---|---|---|---|
| INA230 | I2C | 16-bit | 0.3% | ±25 µV |