SBOU315 March 2024 PGA849
Figure 3-2 details the default jumper settings of the PGA849EVM. Table 3-1 explains the configuration for these jumpers.
Figure 2-2 PGA849EVM Default
Jumper Settings| Jumper | Function | Default Position | Description |
|---|---|---|---|
|
J1 |
REF Select |
Shunt 5-6 |
Shunt 5-6:
Sets REF to mid output stage supply Shunt 3-4: Sets REF to Ext. REF connector J2 Shunt 1-2: Sets REF to GND |
|
J17 |
REF Buffer/Connector |
Shunt 1-2 | Shunt 1-2:
REF pin to REF buffer output Shunt 2-3: REF pin to REF connector |
| J6 | Positive (noninverting) input, IN+ | Shunt 2-3 | Shunt 2-3:
Input signal to SMA connector J3 Shunt 1-2: connects IN+ to GND |
| J8 | Negative (inverting) input, IN– | Shunt 2-3 | Shunt 2-3:
Input signal to SMA connector J6 Shunt 1-2 connects IN– to GND |
| J9 | LVDD+ connection | Shunt 1-2 | Shunt 1-2:
Sets output stage supply LVDD+ to +VCC supply Shunt 2-3 connects LVDD+ to external connector J14 pin 1 |
| J16 | LVSS– connection | Shunt 1-2 | Shunt 1-2:
Sets output stage supply LVDD- to –VEE supply Shunt 2-3 connects LVDD– to external connector J14 pin 3 |
| J10 | PGA gain CTRL A2 | Open | Open: Sets A2
to GND or 0 Shunt 1-2: Sets A2 to VCC or 1 |
| J11 | PGA gain CTRL A1 | Open | Open: Sets A1
to GND or 0 Shunt 1-2: Sets A1 to VCC or 1 |
| J12 | PGA gain CTRL A0 | Open | Open: Sets A0
to GND or 0 Shunt 1-2: Sets A0 to VCC or 1 |