SBOU320 November   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Interface Example
  8. 2Hardware Design Files
    1. 2.1 Schematic
    2. 2.2 PCB Layouts
    3. 2.3 Bill of Materials (BOM)
  9. 3Additional Information
    1. 3.1 Trademarks
  10. 4Related Documentation

Interface Example

The HDC3020FLXEVM can be paired with the existing HDC3020EVM and can be evaluated using the HDC3020EVM's GUI. By separating the existing sensor module from the HDC3020EVM, a user can solder wires from the HDC3020FLXEVM to the HDC3020's digital front end. This makes for a quick and easy evaluation of the flex sensor module, before moving on to testing in end equipment.

HDC3020FLXEVM HDC3020EVM Breakable SectionFigure 1-2 HDC3020EVM Breakable Section.
HDC3020FLXEVM Soldering HDC3020FLXEVM to HDC3020EVMFigure 1-3 Soldering HDC3020FLXEVM to HDC3020EVM.