SBOU320A November 2024 – December 2025
The HDC3020FLXEVM is a 25.4mm long FPC based evaluation board. One end of the board contains the HDC3020 device along with a 0.1uF bypass capacitor. The opposite end of the board has four exposed gold fingers enabling the user to solder wires of desired length to suite their application. Since there is no digital front end, the HDC3020FLXEVM requires a host device with an I2C interface to read temperature and humidity data. The HDC3020FLXEVM's device address is fixed to 0x44 and cannot be reconfigured. The Alert and Reset pins are unavailable on the HDC3020FLXEVM.