SBVS204G June 2012 – May 2026 TPS7A47
PRODUCTION DATA
JEDEC standards now recommend the use of PSI thermal metrics to estimate the junction temperatures of the LDO while in-circuit on a typical PCB board application. These metrics are not strictly speaking thermal resistances, but rather offer practical and relative means of estimating junction temperatures. These PSI metrics are determined to be significantly independent of copper-spreading area. The key thermal metrics (ΨJT and ΨJB) are given in the Section 5.4 table and are used in accordance with Equation 9.

where: