SBVS286B March   2017  – July 2025 TPS3851-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagrams
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 RESET
      2. 6.3.2 Manual Reset MR
      3. 6.3.3 UV Fault Detection
      4. 6.3.4 Watchdog Mode
        1. 6.3.4.1 CWD
        2. 6.3.4.2 Watchdog Input WDI
        3. 6.3.4.3 Watchdog Output WDO
        4. 6.3.4.4 SET1
    4. 6.4 Device Functional Modes
      1. 6.4.1 VDD is Below VPOR ( VDD < VPOR)
      2. 6.4.2 Above Power-On-Reset, But Less Than VDD(min) (VPOR ≤ VDD < VDD(min))
      3. 6.4.3 Normal Operation (VDD ≥ VDD(min))
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 CWD Functionality
        1. 7.1.1.1 Factory-Programmed Timing Options
        2. 7.1.1.2 Adjustable Capacitor Timing
      2. 7.1.2 Overdrive Voltage
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Monitoring the 1.8V Rail
        2. 7.2.2.2 Calculating the RESET and WDO Pullup Resistor
        3. 7.2.2.3 Setting the Watchdog
        4. 7.2.2.4 Watchdog Disabled During Initialization Period
      3. 7.2.3 Glitch Immunity
      4. 7.2.4 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Device Nomenclature
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Adjustable Capacitor Timing

Adjustable capacitor timing is achievable by connecting a capacitor to the CWD pin. If a capacitor is connected to CWD, then a 375nA, constant-current source charges CCWD until VCWD = 1.21V. Table 7-2 shows how to calculate tWD using Equation 1, Equation 2, and the SET1 pin. The TPS3851-Q1 determines the watchdog timeout with the formulas given in Equation 1 and Equation 2, where CCWD is in nanofarads and tWD is in milliseconds.

Equation 1. tWD(standard) (ms) = 3.23 × CCWD (nF) + 0.381 (ms)
Equation 2. tWD(extended) (ms) = 77.4 × CCWD (nF) + 55 (ms)

The TPS3851-Q1 is designed and tested using CCWD capacitors between 100pF and 1µF. Equation 1 and Equation 2 are for ideal capacitors; capacitor tolerances vary the actual device timing. For the most accurate timing, use ceramic capacitors with COG dielectric material. If a CCWD capacitor is used, Equation 1 can be used to set tWD for standard timing. Use Equation 2 to calculate tWD for extended timing. Table 7-3 shows the minimum and maximum calculated tWD values using an ideal capacitor for both standard and extended timing.

Table 7-2 Programmable CWD Timing
INPUT STANDARD TIMING WDT (tWD) EXTENDED TIMING WDT (tWD) UNIT
CWD SET1 MIN TYP MAX MIN TYP MAX
CCWD 0 Watchdog disabled Watchdog disabled
CCWD 1 tWD(std) × 0.905 tWD(std) (1) tWD(std) × 1.095 tWD(ext) × 0.905 tWD(ext) (2) tWD(ext) × 1.095 ms
Calculated from Equation 1 using an ideal capacitor.
Calculated from Equation 2 using an ideal capacitor.


Table 7-3 tWD Values for Common Ideal Capacitor Values
CCWD STANDARD TIMING WDT (tWD) EXTENDED TIMING WDT (tWD) UNIT
MIN (1) TYP MAX (1) MIN (1) TYP MAX (1)
100pF 0.637 0.704 0.771 56.77 62.74 68.7 ms
1nF 3.268 3.611 3.954 119.82 132.4 144.98 ms
10nF 29.58 32.68 35.79 750 829 908 ms
100nF 292.7 323.4 354.1 7054 7795 8536 ms
1μF 2923 3230 3537 70096 77455 84814 ms
The minimum and maximum values are calculated using an ideal capacitor.