SBVS286B March 2017 – July 2025 TPS3851-Q1
PRODUCTION DATA
As illustrated in Figure 7-1 there are three options for setting the watchdog timer. The design specifications in this application require the programmable timing option (external capacitor connected to CWD). When a capacitor is connected to the CWD pin, the watchdog timer is governed by Equation 1 for the standard timing version. However, only the standard version is capable of meeting this timing requirement. Equation 1 is only valid for ideal capacitors, any temperature or voltage derating must be accounted for separately.
The nearest standard capacitor value to 2.9nF is 2.7nF. Selecting 2.7nF for the CCWD capacitor gives the following minimum timing parameters:
Capacitor tolerance also influences tWD(MIN) and tWD(MAX). Select a ceramic COG dielectric capacitor for high accuracy. For 2.7nF, COG capacitors are readily available with 5% tolerances. This selection results in a 5% decrease in tWD(MIN) and a 5% increase in tWD(MAX), giving 7.34ms and 11ms, respectively. To make sure of proper functionality, a falling edge must be issued before tWD(min). Figure 7-6 illustrates that a WDI signal with a period of 5ms keeps WDO from asserting.