SBVS286B March 2017 – July 2025 TPS3851-Q1
PRODUCTION DATA
The TPS3851-Q1 features three options for setting the watchdog timer: connecting a capacitor to the CWD pin, connecting a pullup resistor to VDD, and leaving the CWD pin unconnected. Figure 7-1 shows a schematic drawing of all three options. If this pin is connected to VDD through a 10kΩ pullup resistor or left unconnected (high impedance), then the factory-programmed watchdog timeouts are enabled; see the Section 7.1.1.1 section. Otherwise, the watchdog timeout can be adjusted by placing a capacitor from the CWD pin to ground.
Figure 7-1 CWD Charging Circuit