SBVS320D November 2017 – September 2024 TLV755P
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIN | Input voltage | 1.45 | 5.5 | V | |||
| VOUT | Output voltage | 0.6 | 5.0 | V | |||
| Output accuracy | −40°C ≤ TJ ≤ +85°C, DBV and DRV package | −1 | 1 | % | |||
| VOUT ≥ 1.0V, DQN package | −1.2 | 1.2 | % | ||||
| −40°C ≤ TJ ≤ +85°C; 0.6V ≤ VOUT < 1.0V | −10 | 10 | mV | ||||
| VOUT ≥ 1V | −1.5 | 1.5 | % | ||||
| 0.6V ≤ VOUT < 1V | -15 | 15 | mV | ||||
| (ΔVOUT)ΔVIN | Line regulation | VOUT + 0.5V ≤ VIN ≤ 5.5V, VOUT > 1.5V | 2 | mV | |||
| ΔVOUT/ΔIOUT | Load regulation | 0.1mA ≤ IOUT ≤ 500mA | DQN package | 0.036 | V/A | ||
| DBV and DYD packages | 0.060 | ||||||
| DRV package | 0.044 | ||||||
| IGND | Ground current | TJ = 25°C, IOUT = 0mA | 14 | 25 | 31 | µA | |
| −40°C ≤ TJ ≤ +85°C, IOUT = 0mA | 33 | ||||||
| −40°C ≤ TJ ≤ +125°C, IOUT = 0mA | 40 | ||||||
| ISHDN | Shutdown current | VEN ≤ 0.4V, 1.4V ≤ VIN ≤ 5.5V, −40°C ≤ TJ ≤ +125°C | 0.1 | 1 | µA | ||
| ICL | Output current limit | VIN = VOUT+ VDO(MAX) + 0.25V | VOUT = VOUT - 0.2V, VOUT ≤ 1.5V | 560 | 720 | 865 | mA |
| VOUT = 0.9 x VOUT, 1.5V < VOUT ≤ 4.5V | 560 | 720 | 865 | ||||
| ISC | Short-circuit current limit | VOUT = 0V | 355 | mA | |||
| VDO | Dropout voltage | IOUT = 500mA, −40°C ≤ TJ ≤ +85°C |
0.6V ≤ VOUT < 0.8V | 675 | 1080 | mV | |
| 0.8 V ≤ VOUT < 1.0V | 600 | 930 | |||||
| 0.8 V ≤ VOUT < 1.0V, DYD package | 600 | 950 | |||||
| 1.0V ≤ VOUT < 1.2V | 550 | 780 | |||||
| 1.0V ≤ VOUT < 1.2V, DYD package | 550 | 800 | |||||
| 1.2V ≤ VOUT < 1.5V | 500 | 630 | |||||
| 1.2V ≤ VOUT < 1.5V, DYD package | 500 | 650 | |||||
| 1.5V ≤ VOUT < 1.8V | 350 | 400 | |||||
| 1.5V ≤ VOUT < 1.8V, DYD package | 350 | 420 | |||||
| 1.8V ≤ VOUT < 2.5V | 325 | 380 | |||||
| 1.8V ≤ VOUT < 2.5V, DYD package | 325 | 400 | |||||
| 2.5V ≤ VOUT < 3.3V | 250 | 300 | |||||
| 2.5V ≤ VOUT < 3.3V, DYD package | 250 | 320 | |||||
| 3.3V ≤ VOUT < 5.0V | 150 | 215 | |||||
| 3.3V ≤ VOUT < 5.0V, DYD package | 150 | 238 | |||||
| IOUT = 500mA, −40°C ≤ TJ ≤ +125°C |
0.6V ≤ VOUT < 0.8V | 1140 | |||||
| 0.8V ≤ VOUT < 1.0V | 985 | ||||||
| 0.8V ≤ VOUT < 1.0V, DYD package | 1005 | ||||||
| 1.0V ≤ VOUT < 1.2V | 825 | ||||||
| 1.0V ≤ VOUT < 1.2V, DYD package | 845 | ||||||
| 1.2V ≤ VOUT < 1.5V | 665 | ||||||
| 1.2V ≤ VOUT < 1.5V, DYD package | 685 | ||||||
| 1.5V ≤ VOUT < 1.8V | 425 | ||||||
| 1.5V ≤ VOUT < 1.8V, DYD package | 445 | ||||||
| 1.8V ≤ VOUT < 2.5V | 400 | ||||||
| 1.8V ≤ VOUT < 2.5V, DYD package | 420 | ||||||
| 2.5V ≤ VOUT < 3.3V | 325 | ||||||
| 2.5V ≤ VOUT < 3.3V, DYD package | 345 | ||||||
| 3.3V ≤ VOUT < 5.0V | 238 | ||||||
| 3.3V ≤ VOUT < 5.0V, DYD package | 258 | ||||||
| PSRR | Power-supply rejection ratio | f = 1kHz, VIN = VOUT + 1V, IOUT = 50mA | 52 | dB | |||
| f = 100kHz, VIN = VOUT + 1V, IOUT = 50mA | 46 | ||||||
| f = 1MHz, VIN = VOUT + 1 V, IOUT = 50mA | 52 | ||||||
| VN | Output noise voltage | BW = 10Hz to 100kHz; VOUT = 1.2V, IOUT = 50 mA | 71.5 | µVRMS | |||
| VUVLO | Undervoltage lockout | VIN rising | 1.21 | 1.3 | 1.44 | V | |
| VUVLO,HYST | Undervoltage lockout hysteresis | VIN falling | 40 | mV | |||
| tSTR | Startup time | 550 | µs | ||||
| VHI | EN pin high voltage (enabled) | 1 | V | ||||
| VLO | EN pin low voltage (enabled) | 0.3 | V | ||||
| IEN | Enable pin current | EN = 5.5V | 10 | nA | |||
| TSD | Thermal shutdown | Shutdown, temperature increasing | 165 | °C | |||
| Reset, temperature decreasing | 155 | ||||||
| RPULLDOWN | Pulldown resistance | VIN = 5.5V | 120 | Ω | |||