SBVS343A March 2019 – September 2019 TPS7A78
PRODUCTION DATA.
Table 2 summarizes the design requirement for this example.
| PARAMETER | DESIGN REQUIREMENT |
|---|---|
| VAC supply voltage | 85 VAC RMS to 265 VAC RMS |
| VAC supply frequency | 50 Hz (±3 Hz) |
| Bridge configuration | HB, AC+ pin is tied to the device GND pins |
| Device GND pins reference | Floating device GND, AC supply line voltage is referenced to the device GND pins |
| Output voltage | 3.3 V |
| Output current | 12 mA |
| Electrical fast transient immunity (EFT) | (IEC 61000-4-4) level 2 (1 kV) |