SBVS370F May 2019 – September 2025 TPS7B81-Q1
PRODUCTION DATA
| PRODUCT(1) | DESCRIPTION |
|---|---|
| TPS7B81xxQ(W)yyyzQ1 | xx is the nominal output voltage (for
example, 50 = 5.0V, 33 = 3.3V). Q indicates that this device is a grade-1 device in accordance with the AEC-Q100 standard. yyy is the package designator. z is the reel quantity. Q1 indicates that this device is an automotive grade (AEC-Q100) device. |