SBVS398A December 2021 – September 2022 TPS7A21
PRODUCTION DATA
Regardless of the ceramic capacitor type selected, the effective capacitance varies with operating voltage and temperature. Consult the manufacturer data sheet to verify performance. Generally, expect the effective capacitance to decrease by as much as 50%. The input and output capacitors recommended in the Section 6.3 table account for an effective capacitance of approximately 50% of the nominal value.