SBVS424D December 2023 – March 2025 TLV773
PRODUCTION DATA
Figure 4-1 DQN Package,1mm × 1mm, 4-Pin X2SON(Top
View)| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | X2SON | SOT-23 | ||
| EN | 3 | 3 | I | Enable input. A low voltage (< VEN(LOW)) on this pin turns the regulator off and discharges the output pin to GND. A high voltage (> VEN(HI)) on this pin enables the regulator output. |
| GND | 2 | 2 | G | Common ground. |
| IN | 4 | 1 | I | Input voltage supply. For best transient response and to minimize input impedance, use the nominal value or larger capacitor from IN to ground, as listed in the Recommended Operating Conditions table. Place the input capacitor as close to the IN and GND pins of the device as possible. |
| N/C | — | 4 | — | No internal electrical connection. Connect to GND for improved thermal performance. |
| OUT | 1 | 5 | O | Regulated output voltage. A low equivalent series resistance (ESR) capacitor is required from OUT to ground for stability. For best transient response, use the nominal recommended value or larger capacitor listed in the Recommended Operating Conditions table. Place the output capacitor as close to the OUT and GND pins of the device as possible. An internal pulldown resistor prevents a charge from remaining on VOUT when the regulator is in shutdown mode (VEN< VEN(LOW)). |
| Thermal Pad | 5 | — | — | Thermal pad for the X2SON
package. Connect this pad to GND or leave floating. Do not connect to any potential other than GND. Connect the thermal pad to a large-area ground plane for best thermal performance. |