SBVS438A April 2024 – May 2025 TPS7B92
PRODUCTION DATA
The TPS7B92 low-dropout (LDO) linear voltage regulator is a low quiescent current device. The TPS7B92 offers a wide input voltage range (up to 40V), wide output range, and low-power operation in miniaturized packaging. The wide output range is from 1.2V to 12V.
The TPS7B92 is optimized to power microcontrollers and other low power loads for battery-powered applications. The TPS7B92 is stable with a output capacitor range of 1.0μF to 47μF.
The TPS7B92 low quiescent current (1.8μA typically) makes this device designed for battery-powered or always-on systems that require very little idle-state power dissipation.
The TPS7B92 LDO supports a low dropout of typically 900mV at 150mA of load current. The TPS7B92 also features an internal soft-start to lower the inrush current during start-up. The built-in foldback overcurrent limit protection and thermal shutdown help protect the regulator in the event of a load short or fault condition.
The TPS7B92 is available in a 2.9mm × 2.8mm, 5-pin SOT-23 (DBV) package.