SBVS456B September 2024 – April 2025 TLV774
PRODUCTION DATA
Figure 4-1 DQN
Package,1mm × 1mm, 4-Pin
X2SON(Top View)| NAME | X2SON | TYPE(1) | DESCRIPTION |
|---|---|---|---|
| EN | 3 | I | Enable input. A low voltage (< VEN(LOW)) on this pin turns the regulator off and discharges the output pin to GND. A high voltage (> VEN(HI)) on this pin enables the regulator output. |
| GND | 2 | G | Common ground. |
| IN | 4 | I | Input voltage supply. For best transient response and to minimize input impedance, use the nominal value or larger capacitor from IN to ground. See the Recommended Operating Conditions table. Place the input capacitor as close to the IN and GND pins of the device as possible. |
| OUT | 1 | O | Regulated output voltage. A low equivalent series resistance (ESR) capacitor is required from OUT to ground for stability. For best transient response, use the nominal recommended value or larger capacitor listed in the Recommended Operating Conditions table. Place the output capacitor as close to the OUT and GND pins of the device as possible. An internal pulldown resistor prevents a charge from remaining on VOUT when the regulator is in shutdown mode (VEN< VEN(LOW)). |
| Thermal Pad | 5 | — | Thermal pad for the X2SON package. Connect this pad to GND or leave
floating. Do not connect to any potential other than GND. Connect the thermal pad to a large-area ground plane for best thermal performance. |