SBVS470 February 2026 TPS7N59
ADVANCE INFORMATION
The TPS7N59 is a low-noise (2.5μVRMS over 10Hz to 100kHz bandwidth),high-accuracy (1%), ultra-low-dropout (LDO) linear voltage regulator with an input range of 0.7V to 6.0V and an output voltage range from 0.5V to 5.2V. This device uses remarkable circuitry to achieve wide bandwidth and high loop gain, resulting in ultra-high PSRR even with very low operational headroom [VOpHr = (VIN – VOUT)]. At a high level, the device has two main primary features (the current reference and the unity-gain LDO buffer) and a few secondary features (such as the adjustable soft-start inrush control, precision enable and PG pin).
The current reference is controlled by the REF pin. This pin sets the output voltage with a single resistor, the pin sets the start-up time and filters the noise generated by the reference and external RREF
The unity-gain configuration sets the output voltage. The low noise does not increase with output voltage and provides wideband PSRR. As such, the SNS pin is only used for remote sensing of the load.
The low-noise current reference, 50μA typical, is used in conjunction with an external resistor (RREF) to set the output voltage. This process allows the output voltage range to be set from 0.5V to 5.2V. To achieve low noise and allow for a soft-start inrush, an external capacitor, CREF (typically 4.7μF), is placed in parallel with the RREF resistor attenuating the band-gap noise. The RREF resistor sets the output voltage. This unity-gain LDO provides ultra-high PSRR over a wide frequency range without compromising load and line transients.
The EN pin sets the precision enable feature; a resistor divider on this pin selects the optimal input voltage at which the device starts. There are three independent undervoltage lockout (UVLO) voltages in this device: the internal fixed UVLO thresholds for the IN and BIAS rails, and the externally adjustable UVLO threshold using the EN pin.
This regulator offers current limit, thermal protection, is fully specified from –40°C to +125°C, and is offered in a 24-pin WQFN, 4mm × 4mm thermally efficient package.