SBVS480A April 2026 – September 2026 TLV776
PRODUCTION DATA
This device is designed to operate from an input supply voltage range of 1.6V to 5.5V. Make sure the input supply is well regulated and free of spurious noise, so the regulator provides a well regulated output with optimum dynamic performance. Set the input supply to at least VOUT(nom) + 0.5V or 1.6V, whichever is greater.
Use a 1μF or greater input capacitor to reduce the impedance of the input supply, especially during transients.