SBVU072 October   2021 TPS7A21

 

  1. 1Trademarks
  2. 2Introduction
  3. 3Setup
    1. 3.1 LDO Input/Output Connector Descriptions
      1. 3.1.1 VIN and GND
      2. 3.1.2 VOUT and GND
      3. 3.1.3 EN
    2. 3.2 Optional Load Transient Input/Output Connector Descriptions
      1. 3.2.1 VDD and GND
      2. 3.2.2 J10
      3. 3.2.3 J12
      4. 3.2.4 J13
      5. 3.2.5 J16
      6. 3.2.6 J17
      7. 3.2.7 J19
      8. 3.2.8 TP2 and TP3
      9. 3.2.9 TP4
    3. 3.3 TPS7A21 LDO Operation
    4. 3.4 Optional Load Transient Circuit Operation
  4. 4Board Layout
  5. 5TPS7A21 EVM Schematic
  6. 6Bill of Materials

J13

J13 is an optional connection to insert capacitance or additional load across the drain to source of the load transient MOSFET.