SBVU080 September 2023
The TRKRLDOEVM-119 evaluation module contains an optional high-performance load transient circuit to allow efficient testing of the tracker LDO load transient performance. To use the optional load transient circuit, install the correct components in accordance with the application. Modify the input and output capacitance connected to the tracker LDO to match the expected operating conditions. Determine the desired peak current to test and modify the parallel resistor combination of R11, R12, R13, R14, R15 as shown:
The slew rate of the load step can be adjusted by C21, R17, R18, and R20. In this section, only R17 and R18 are adjusted to set the slew rate. Use Table 3-1 to select a value of R15 and R16 that results in the desired rise or fall time.
| R17 | R18 | Rise, Fall Time |
|---|---|---|
| 3.4 kΩ | 2.1 kΩ | 700 ns |
| 1.69 kΩ | 1.1 kΩ | 350 ns |
| 604 Ω | 383 Ω | 140 ns |
| 332 Ω | 169 Ω | 70 ns |
| 121 Ω | 69.8 Ω | 35 ns |
| 37.4 Ω | 0 Ω | 14 ns |
After the EVM is modified (if needed), connect a power supply to banana connectors J21 (VDD) and J26 (GND) with a 5-V DC supply and a 1-A DC current limit. Use a pulse-duration limit of 1 ms to prevent excessive heating of the pulsed resistors (R11, R12, R13, R14, and R15). Configure a function generator for the 50-Ω output, in a 0-V DC to 5-V DC square pulse. If necessary, then burst mode can be configured in the function generator for repetitive, low duty cycle, load transient testing.