SBVU081 june 2023
Table 6-1 shows the bill of materials (BOM) for this EVM.
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER | ALTERNATE PART NUMBER | ALTERNATE MANUFACTURER |
|---|---|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | LP106 | Any | ||||
| C2, C4 | 2 | 10uF | CAP, CERM, 10 µF, 16 V,+/- 10%, X7R, 0805 | 805 | EMK212BB7106KG-T | Taiyo Yuden | ||
| C7 | 1 | 4.7µF | Cap Ceramic 4.7uF 50 V X7R 10% Pad SMD 0805 +125°C Automotive T/R | 805 | CGA4J1X7R1H475K125AC | TDK Corporation | ||
| H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |||
| H13, H14, H15, H16 | 4 | RFI SHIELD CLIP TIN SMD | RFI SHIELD CLIP TIN SMD | S2711-46R | Harwin | |||
| J1, J2 | 2 | BNC Connector Jack, Female Socket 50Ohm Through Hole Solder | PTH_BNC_JACK_VERT | 4578 | Pomona Electronics | |||
| MP1 | 1 | SMT_RF-SHIELD | S01-50250500 | Harwin | ||||
| R1 | 1 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | RMCF0603ZT0R00 | Stackpole Electronics Inc | ||
| R2, R4, R5 | 3 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | RMCF0603FT10K0 | Stackpole Electronics Inc | ||
| R3 | 1 | 187k | RES, 187 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-07187KL | Yageo | ||
| R6 | 1 | 22k | 22 kOhms ±1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Thick Film | 603 | CRCW060322K0FKEAC | Vishay | ||
| R7 | 1 | 12.4k | RES, 12.4 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0712K4L | Yageo | ||
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8 | 8 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone | |||
| U1 | 1 | 2-A, Ultra-low Noise, Ultra-high PSRR, RF Voltage Regulator | VSON10 | TPS7A9601DSCR | Texas Instruments |