SBVU085 December 2024
Table 3-1 lists the electrical characteristics.
| Parameter | Test Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| Input voltage range, VIN | Operating | 1.1 | 2.2 | V | ||
| Output voltage, VOUT(1) | 0.5 | 1.5 | V | |||
| Output current, IOUT | 0 | 3 | A | |||
| EN trip point rising (turn-on), VIH(EN) | VIN = 1.1V | 0.62 | 0.65 | 0.68 | V | |
| EN trip point falling (turn-off), VIL(EN) | VIN = 1.1V | 0.58 | 0.61 | 0.64 | V | |
| REF current pin, IREF | 150 | μA | ||||
| Output voltage accuracy, VOUT |
0.5V ≤ VOUT ≤ 1.5V, 0A ≤ IOUT ≤ 3A, 1.1V ≤ VIN ≤ 2.2V |
-1.5 | 1.5 | % | ||
| Line regulation, ΔVOUT(ΔVIN) |
1.1V ≤ VIN ≤ 2.2V VOUT = 0.5V IOUT = 0A |
-200 | μV/V | |||
| Load regulation, ΔVOUT(ΔIOUT) |
VOUT = 1.5V 0A ≤ IOUT ≤ 3A |
-100 | μV/A | |||
| Short circuit current limit, ISC | RLOAD = 10mΩ | 1.1 | A | |||
| Soft-start time, tSS |
CSS = 10nF VOUT=0.75V |
0.7 | ms | |||
| TPS7N53 junction temperature, TJ | –40 | 125 | °C | |||
Figure 3-1 through Figure 3-3 present typical performance curves for the TPS7N53EVM. Due to the actual performance data affected by measurement techniques and environmental variables, these curves are presented for reference and can differ from actual field measurements.