SBVU086 January 2025 TPS7B4261-Q1
In addition, there is a TPS7B84-Q1 device on-board to provide a reference voltage to the tracker LDO, and other connectors if the user wants to supply the reference voltage externally. There is also an optional on-board load transient circuit as well as current loops that fit most current probes to make fast and accurate load transient measurements.
Figure 1-1 shows a functional block diagram for the TPS7B4261EVM-151 with the optional load transient circuit.