SCAS287W January 1993 – December 2024 SN54LVC74A , SN54LVC74A-SP , SN74LVC74A
PRODUCTION DATA
The SNx4LVC74A devices integrate two positive-edge triggered D-type flip-flops in one convenient device.
The SN54LVC74A is designed for 2.7V to 3.6V VCC operation, and the SN74LVC74A is designed for 1.65V to 3.6V VCC operation.
| PART NUMBER | PACKAGE (1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SNx4LVC74A | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
| D (SOIC, 14) | 8.65mm x 6mm | 8.65mm × 3.91mm | |
| DB (SSOP, 14) | 6.2mm x 7.8mm | 6.20mm × 5.30mm | |
| NS (SOP, 14) | 10.2mm x 7.8mm | 10.20mm × 5.30mm | |
| PW (TSSOP, 14) | 5mm x 6.4mm | 5.00mm × 4.40mm | |
| RGY (VQFN, 14) | 3.50mm × 3.50mm | 3.50mm × 3.50mm | |
| J (CDIP, 14) | 19.55mm x 7.9mm | 19.56 mm × 6.67 mm | |
| W (CFP, 14) | 9.21mm x 9 mm | 9.21 mm × 5.97 mm | |
| FK (LCCC, 20) | 8.9mm x 8.9mm | 8.89 mm × 8.89 mm |
Logic Diagram, Each Flip-Flop (Positive
Logic)