SCAS287W January 1993 – December 2024 SN54LVC74A , SN54LVC74A-SP , SN74LVC74A
PRODUCTION DATA
| MIN | MAX | UNIT | |||||
|---|---|---|---|---|---|---|---|
| fclock | Clock frequency | TA = –40°C to 125°C | VCC = 2.7 V | 83 | MHz | ||
| VCC = 3.3 V ± 0.3 V | 100 | ||||||
| TA = –40°C to 85°C and VCC = 3.3 V ± 0.3 V | 150 | ||||||
| tw | Pulse duration | PRE or CLR low | VCC = 2.7 V or 3.3 V | 3.3 | ns | ||
| CLK high or low | VCC = 2.7 V or 3.3 V | 3.3 | |||||
| tsu | Setup time before CLK↑ | Data | TA = –40°C to 125°C | VCC = 2.7 V | 3.4 | ns | |
| VCC = 3.3 V ± 0.3 V | 3 | ||||||
| TA = –40°C to 85°C and VCC = 3.3 V ± 0.3 V | 3 | ||||||
| PRE or CLR inactive | TA = –40°C to 125°C | VCC = 2.7 V | 2.2 | ||||
| VCC = 3.3 V ± 0.3 V | 2 | ||||||
| TA = –40°C to 85°C and VCC = 3.3 V ± 0.3 V | 2 | ||||||
| th | Hold time, data after CLK↑ | VCC = 2.7 V or 3.3 V | 1 | ns | |||