SCAS790C December 2004 – March 2025 SN74LVC244A-Q1
PRODUCTION DATA
This device uses CMOS technology and has balanced output drive. Avoid bus contention because it can drive currents in excess of maximum limits. The high drive will also create fast edges into light loads, so consider routing and load conditions to prevent ringing.