SCAS966B February 2024 – July 2024 SN74AC16-Q1
PRODUCTION DATA
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Section 5.3.
Each VCC pin should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1μF is recommended; if there are multiple VCC pins, then 0.01μF or 0.022μF is recommended for each power pin. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. A 0.1μF and a 1μF are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.