SCAS976A March 2024 – December 2024 SN74AHC240-Q1
PRODUCTION DATA
| Specification | Description | Condition | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage | 2 | 5.5 | V | |
| VIH | High-level input voltage | VCC = 2V | 1.5 | V | |
| VCC = 3V | 2.1 | ||||
| VCC = 5.5V | 3.85 | ||||
| VIL | Low-Level input voltage | VCC = 2V | 0.5 | V | |
| Low-Level input voltage | VCC = 3V | 0.9 | |||
| Low-Level input voltage | VCC = 5.5V | 1.65 | |||
| VI | Input Voltage | 0 | 5.5 | V | |
| VO | Output Voltage | 0 | VCC | V | |
| IOH | High-level output current | VCC = 2V | -50 | µA | |
| VCC = 3.3V ± 0.3V | -4 | mA | |||
| VCC = 5V ± 0.5V | -8 | mA | |||
| IOL | Low-level output current | VCC = 2V | 50 | µA | |
| VCC = 3.3V ± 0.3V | 4 | mA | |||
| VCC = 5V ± 0.5V | 8 | mA | |||
| ∆t/∆v | Input transition rise or fall rate | VCC = 3.3V ± 0.3V | 100 | ns/V | |
| VCC = 5V ± 0.5V | 20 | ns/V | |||
| TA | Operating free-air temperature | –40 | 125 | °C | |