SCAS990A March 2024 – January 2025 SN54SC8T138-SEP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| VOH | IOH = -50μA | 1.2V to 5.5V | VCC-0.2 | V | ||
| IOH = -1mA | 1.2V | 0.8 | ||||
| IOH = -2mA | 1.65V to 2V | 1.21 | 1.7(1) | |||
| IOH = -3mA | 2.25V to 2.75V | 1.93 | 2.4(1) | |||
| IOH = -5.5mA | 3V to 3.6V | 2.49 | 3.08(1) | |||
| IOH = -8mA | 4.5V to 5.5V | 3.95 | 4.65(1) | |||
| IOH= –24mA | 4.5V to 5.5V | 3.15 | ||||
| VOL | IOL= 50μA | 1.2V to 5.5V | 0.1 | V | ||
| IOL = 1mA | 1.2V | 0.2 | ||||
| IOL = 2mA | 1.65V to 2V | 0.1(1) | 0.25 | |||
| IOL = 3mA | 2.25V to 2.75V | 0.1(1) | 0.2 | |||
| IOL = 5.5mA | 3V to 3.6V | 0.2(1) | 0.25 | |||
| IOL= 8mA | 4.5V to 5.5V | 0.3(1) | 0.35 | |||
| IOL= 24mA | 4.5V to 5.5V | 0.75 | ||||
| II | VI = 0V or VCC | 0V to 5.5V | ±0.1 | ±1 | µA | |
| ICC | VI = VCC or GND, IO = 0 | 1.2V to 5.5V | 2 | 220 | µA | |
| ΔICC | One input at 0.3V or 3.4V, other inputs at 0 or VCC, IO = 0 | 5.5V | 1.35 | 1.5 | mA | |
| One input at 0.3V or 1.1V, other inputs at 0 or VCC, IO = 0 | 1.8V | 68 | µA | |||
| CI | VI = VCC or GND | 5V | 3 | 5 | pF | |
| CO | VO = VCC or GND | 5V | 5 | 8 | pF | |
| CPD(2)(3) | CL = 50pF, F = 10MHz | 1.2V to 5.5V | 200 | pF |