SCASE30 November 2024 SN74ACT16-Q1
PRODUCTION DATA
The inputs to this device have both positive and negative clamping diodes, and the outputs to this device have negative clamping diodes only as depicted in Figure 7-1.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 7-1 Electrical Placement of Clamping
Diodes for Each Input and Output